??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
OSP-E..BV - Cantilever Actuator
Bill of material
PO-OSPE20-7000A-00000-000000(_00071000)
Series
Type of actuator
Carriage
Option Antriebswelle
Verfahrweg
mm
Enter value for TRAVEL
Verfahrweg
mm
cm
inch
ft
Safety distance
mm
Enter value for SAFETY
Safety distance
mm
cm
inch
ft
Distance between rod (Tandem)
mm
Bestell-Hub
0.000 mm
Maximum stroke length
mm
Version
Mounting Magnetic switch
Motor-und Getriebeanbau
A
mm
B
22.000 mm
C
93.000 mm
E
25.000 mm
G
M5 x 12
G1
5.000 mm
G2
4.130 mm
H
12.000 mm
J
mm
K
mm
M
mm
S
mm
V
mm
W
mm
X
mm
Y
M6
Y1
6.000 mm
Y2
4.920 mm
CD
mm
CE
mm
CF
mm
EC
mm
EF
mm
FB
mm
FH
mm
KF
mm
KJ
mm
KN
mm
KO
mm
KS
mm
KV
mm
KW
mm
KX
mm
ZZ
10.000 mm
KMMIN
mm
D
mm
Z
mm
KB
KC
mm
KL
mm
KP
mm
KR
Previews
3D
Dimension
2D
Download CAD models