??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 1 May 2023.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 19
HELP_VARIABLE
Company
WISKA
Description
OSNJ A2F - ATEX Ex d cable glands for non-armoured cables, OSNJ, brass nickel-plated, metric
Bill of material
WISKA OSNJ A2F-40a 50065508
WISKA Order-No.
WISKA Type
Connection thread size
mm
Total length
mm
Cable diameter
mm
Screw-in thread length
15.0 mm
Key width
mm
Width across corners
mm
Key width
mm
Width across corners
mm
material
Cable gland: brass nickel-plated / sealing gasket: silicone
Protection class to EN 60 529
IP67
Type for Protection
Ex d / Ex e / Ex tb
Certificate
IECEx / ATEX
Temperature range
-40°C to 100°C
Packing unit
1 VPE
Previews
3D
Dimension
2D
Download CAD models