??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
TE Connectivity
Description
OSFP
Bill of material
2315853-5
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
Description
Form Factor
Pluggable I/O Product Types
Cage Type
Connector System
Sealable
Connector & Contact Terminates To
Number of Positions
Port Matrix Configuration
Lightpipes per Port
Data Rate (Max)
Gb/s
Contact Current Rating (Max)
A
Bezel Mounting Style
PCB Mounting Style
Connector Mounting Type
Centerline (Pitch)
mm
Centerline (Pitch)
in
Operating Temperature Range
°C
Operating Temperature Range
°F
Circuit Application
Included Lightpipe
EMI Containment Feature Type
Previews
3D
2D
Download CAD models