??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
Orion2 Base Light Grid - Light grid Transmitter + Receiver
Bill of material
ABB - 2TLA022304R0100
Product ID
Extended Product Type
Invoice Description
Long Description
International product number
Product number of the Manufacturer
Number of semiconductor outputs with signalling function
0
Number of contact energized outputs with signalling function
0
Number of protected semiconductor outputs
2
Number of protected contact energized outputs
0
Fade-out possible
false
Type of interface for safety communication
Other
Type of switching output of the OSSD
PNP
Type of electric connection
Connector M12
Operation agent-safety class
Safety class 3
Width sensor
35 mm
Height of sensor
6.4 mm
Length of sensor
41.2 mm
EFI03991
Detection capability for test bodies
mm
Explosion safety category for gas
None
Explosion safety category for dust
None
Cascadable
false
Scope of delivery of the one-way system
Transmitter and receiver
Max. output current at protected output
500 mA
EFI02386
- - -
Ambient temperature
0 - 55 °C
With muting function
false
Override possible
false
Response time
ms
Resolution of the light curtain
mm
Reduced resolution
false
Transmission range of the safety field
50 m
Switching voltage of OSSD at state "high"
24 V
Safety field height
mm
Type of safety according to IEC 61496-1
4
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
0 - 24 V
Voltage type
DC
With beam coding
false
Clock control possible
false
With monitoring function downstream switching devices
true
Wavelength of the sensor
880 nm
With restart blockage
true
Suitable for safety functions
true
Degree of protection (IP)
IP65
Customs tariff number
9031499000
Deeplink product page
Link to product detail page
Previews
3D
2D
Download CAD models