??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
Orion1-4-14-105-B - Light curtain for finger detection
Bill of material
ABB - 2TLA022300R0600 + Orion1-4-14-105-B - Transmitter
Product ID
2TLA022300R0600
Extended Product Type
Invoice Description
Orion1-4-14-105-B Transmitter+ Receiver
Description
Resolution=14mm, Protected height=1050mm, Range=0.2-6m, Type 4.
Long Description
International product number
Product number of the Manufacturer
Number of semiconductor outputs with signalling function
Number of contact energized outputs with signalling function
Number of protected semiconductor outputs
Number of protected contact energized outputs
Fade-out possible
Type of interface for safety communication
Type of switching output of the OSSD
Type of electric connection
Operation agent-safety class
Width sensor
mm
Height of sensor
mm
Length of sensor
mm
EFI03991
Detection capability for test bodies
mm
Explosion safety category for gas
Explosion safety category for dust
Cascadable
Scope of delivery of the one-way system
Max. output current at protected output
mA
EFI02386
Ambient temperature
°C
With muting function
Override possible
Response time
ms
Resolution of the light curtain
mm
Reduced resolution
Transmission range of the safety field
m
Switching voltage of OSSD at state "high"
V
Safety field height
mm
Type of safety according to IEC 61496-1
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
V
Voltage type
With beam coding
Clock control possible
With monitoring function downstream switching devices
Wavelength of the sensor
nm
With restart blockage
Suitable for safety functions
Degree of protection (IP)
Customs tariff number
Deeplink product page
Link to product detail page
Type
Previews
3D
2D
Download CAD models