您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ABB - 2TLA022301R0400 + Orion1-4-14-075-E Transmitter+ Receiver
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Safety products
Optical Safety devices
Orion1 Extended Light Curtain
Powered by
CAD模型選擇
{abb_ww/low_voltage/control/safety_products/optical_safety_devices/orion1_extended_light_curtain/orion1_4_14_075_e.prj},{NB=abb_2TLA022301R0400_Orion1-4-14-075-E Transmitter+ Receiver},{PN=2TLA022301R0400},{EFI03991=14},{CTN=90314990},{EXTTYPE=Orion1-4-14-075-E},{INVDES=Orion1-4-14-075-E Transmitter+ Receiver},{DES=Tranmitter/Receiver, Resolution=14mm, Protected height=750mm, Range=0.2-7m, Type 4.},{LCP=Active},{DESCSHORT=Orion1-4-14-075-E Safety Light Curtain}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
Orion1-4-14-075-E - Light curtain for finger detection
Bill of material
ABB - 2TLA022301R0400 + Orion1-4-14-075-E Transmitter+ Receiver
Product ID
2TLA022301R0400
Extended Product Type
Orion1-4-14-075-E
Invoice Description
Orion1-4-14-075-E Transmitter+ Receiver
Description
Tranmitter/Receiver, Resolution=14mm, Protected height=750mm, Range=0.2-7m, Type 4.
Long Description
Orion1 Extended Light Curtain, Transmitter + Receiver, Resolution=14mm (finger), Protected height=750mm, Range=0.2-7m, Type 4. Orion1 Extended is an easy to use light curtain with compact dimensions. It has two resolutions for detection of fingers and hands, and comes with advanced features like cascading, muting and blanking. Light curtains are usually placed closed to the hazardous zone when repeated access to the machine is necessary, for example manually serviced machines.
International product number
7350024481426
Product number of the Manufacturer
2TLA022301R0400
Number of semiconductor outputs with signalling function
0
Number of contact energized outputs with signalling function
0
Number of protected semiconductor outputs
2
Number of protected contact energized outputs
0
Fade-out possible
true
Type of interface for safety communication
Other
Type of switching output of the OSSD
PNP
Type of electric connection
Connector M12
Operation agent-safety class
Safety class 3
Width sensor
35
mm
Height of sensor
6.4
mm
Length of sensor
40.8
mm
EFI03991
14
Detection capability for test bodies
14
mm
Explosion safety category for gas
None
Explosion safety category for dust
None
Cascadable
true
Scope of delivery of the one-way system
Transmitter and receiver
Max. output current at protected output
500
mA
EFI02386
- - -
Ambient temperature
0 - 50
°C
With muting function
true
Override possible
true
Response time
20
ms
Resolution of the light curtain
14
mm
Reduced resolution
true
Transmission range of the safety field
7
m
Switching voltage of OSSD at state "high"
24
V
Safety field height
750
mm
Type of safety according to IEC 61496-1
4
Rated control supply voltage Us at AC 50HZ
- - -
V
Rated control supply voltage Us at AC 60HZ
- - -
V
Rated control supply voltage Us at DC
0 - 24
V
Voltage type
DC
With beam coding
true
Clock control possible
false
With monitoring function downstream switching devices
true
Wavelength of the sensor
950
nm
With restart blockage
true
Suitable for safety functions
true
Degree of protection (IP)
IP65
Customs tariff number
90314990
Deeplink product page
Link to product detail page
Type
Orion1-4-14-075-E
Previews
3D
2D
下載CAD模型
生成CAD模型