??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OQT400-R200-EP-IO-0,3M-V3 - Distance Sensors
Bill of material
OQT400-R200-EP-IO-0,3M-V3
Product Picture
MANUID
OQT400-R200-EP-IO-0,3M-V3
Short Description
Triangulation sensor (SbR) OQT400-R200-EP-IO-0,3M-V3
EAN
4050143089154
Manufacturer Type Description
OQT400-R200-EP-IO-0,3M-V3
max. measuring range -length
400 mm
min. measuring range - length
40 mm
Max. output current
100 mA
min. ambient temperature
-40 °C
Type of light
Red light, non-polarized
Voltage type
DC
Width of sensor
15 mm
Material of the optical surface
Plastic
Design of control output
NPN
Housing construction form
Block
max. ambient temperature
60.00 °C
Housing material
Polycarbonate
Length of sensor
41.7 mm
Height of sensor
50.6 mm
Switch frequency
217.000 Hz
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.050
LENGTH
0.113
WIDTH
0.057
DEPTH
0.028
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models