??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OQT150-R101-2EP-IO-V31 - Distance Sensors
Bill of material
OQT150-R101-2EP-IO-V31
Product Picture
MANUID
OQT150-R101-2EP-IO-V31
Short Description
Triangulation sensor (SbR) OQT150-R101-2EP-IO-V31
EAN
4050143045334
Manufacturer Type Description
OQT150-R101-2EP-IO-V31
max. measuring range -length
150 mm
min. measuring range - length
5 mm
Max. output current
100 mA
min. ambient temperature
-40 °C
Type of light
Red light, non-polarized
Voltage type
DC
Width of sensor
13.9 mm
Material of the optical surface
Plastic
Design of control output
NPN
Housing construction form
Block
max. ambient temperature
60.00 °C
Housing material
Polycarbonate
Length of sensor
18.3 mm
Height of sensor
41.4 mm
Switch frequency
217.000 Hz
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.010
LENGTH
0.054
WIDTH
0.050
DEPTH
0.015
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей