??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OQT150-R101-2EP-IO-L - Distance Sensors
Bill of material
OQT150-R101-2EP-IO-L
Product Picture
MANUID
OQT150-R101-2EP-IO-L
Short Description
Triangulation sensor (SbR) OQT150-R101-2EP-IO-L
EAN
4050143158027
Manufacturer Type Description
OQT150-R101-2EP-IO-L
max. measuring range -length
150 mm
min. measuring range - length
8 mm
Max. output current
100 mA
min. ambient temperature
-40 °C
Type of light
Laser diode, red light
Voltage type
DC
Width of sensor
13.9 mm
Material of the optical surface
Plastic
Design of control output
NPN
Housing construction form
Block
max. ambient temperature
60.00 °C
Laser protection class
Class 1
Housing material
Polycarbonate
Length of sensor
18.3 mm
Height of sensor
33.8 mm
Switch frequency
217.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.050
LENGTH
0.118
WIDTH
0.059
DEPTH
0.029
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models