??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OQT150-R100-EP-IO-0,3M-V3 - Distance Sensors
Bill of material
OQT150-R100-EP-IO-0,3M-V3
Product Picture
MANUID
OQT150-R100-EP-IO-0,3M-V3
Short Description
Triangulation sensor (SbR) OQT150-R100-EP-IO-0,3M-V3
EAN
4050143292226
Manufacturer Type Description
OQT150-R100-EP-IO-0,3M-V3
max. measuring range -length
150 mm
min. measuring range - length
5 mm
Max. output current
100 mA
min. ambient temperature
-40 °C
Type of light
Red light, non-polarized
Voltage type
DC
Width of sensor
11 mm
Material of the optical surface
Plastic
Design of control output
NPN
Housing construction form
Block
max. ambient temperature
60.00 °C
Housing material
Polycarbonate
Length of sensor
21.5 mm
Height of sensor
37.1 mm
Switch frequency
217.000 Hz
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
SG
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Wymiar
2D
Pobierz modele CAD