??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Oct 2020.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Operating housing for desktop TFT up to 24˝
Bill of material
6321.000
Model No.
6321.000
PDF Catalog
PDF Catalog
Designation 1
Operating housing for desktop TFT up to 24˝
Designation 2
Sheet steel
Width
650 mm
Height
450 mm
Depth
155 mm
Weight
18.000 kg
CNSECLASS51
27-18-05-05
CNSECLASS70
27-18-05-05
CNSECLASS80
27-18-05-05
CNSETIM40
EC002504
Previews
3D
Dimension
2D
Download CAD models