??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OMT550-R200-UEP-IO-V31 - Distance Sensors
Bill of material
OMT550-R200-UEP-IO-V31
Product Picture
MANUID
OMT550-R200-UEP-IO-V31
Short Description
Distance sensor OMT550-R200-UEP-IO-V31
EAN
4050143224388
Manufacturer Type Description
OMT550-R200-UEP-IO-V31
max. measuring range -length
550 mm
min. measuring range - length
100 mm
Max. output current
100 mA
min. ambient temperature
10 °C
Type of light
Red light, non-polarized
Voltage type
DC
Width of sensor
15 mm
Material of the optical surface
Plastic
Design of control output
NPN
Housing construction form
Block
max. ambient temperature
50.00 °C
Housing material
Polycarbonate
Length of sensor
41.7 mm
Height of sensor
50.6 mm
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.040
LENGTH
0.060
WIDTH
0.040
DEPTH
0.010
Customs tariff number
9015 1000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models