??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OMR50M-R1000-SSI-V1V1B - Distance Sensors
Bill of material
OMR50M-R1000-SSI-V1V1B
Product Picture
MANUID
OMR50M-R1000-SSI-V1V1B
Short Description
Distance sensor OMR50M-R1000-SSI-V1V1B
EAN
4050143471904
Manufacturer Type Description
OMR50M-R1000-SSI-V1V1B
max. measuring range -length
50000 mm
min. measuring range - length
300 mm
min. ambient temperature
-10 °C
Type of light
Laser diode, red light
Voltage type
DC
Width of sensor
55 mm
Material of the optical surface
Plastic
max. ambient temperature
60.00 °C
Laser protection class
Class 1
Housing material
Plastic
Length of sensor
80.6 mm
Height of sensor
106.6 mm
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.450
LENGTH
0.190
WIDTH
0.175
DEPTH
0.077
Customs tariff number
9015 1000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models