??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OMR150M-R1000-SSI-V1V1B-T - Distance Sensors
Bill of material
OMR150M-R1000-SSI-V1V1B-T
Product Picture
MANUID
OMR150M-R1000-SSI-V1V1B-T
Short Description
Distance sensor OMR150M-R1000-SSI-V1V1B-T
EAN
4050143471911
Manufacturer Type Description
OMR150M-R1000-SSI-V1V1B-T
max. measuring range -length
150000 mm
min. measuring range - length
300 mm
min. ambient temperature
-30 °C
Type of light
Laser diode, red light
Voltage type
DC
Width of sensor
55 mm
Material of the optical surface
Plastic
max. ambient temperature
60.00 °C
Laser protection class
Class 1
Housing material
Plastic
Length of sensor
80.6 mm
Height of sensor
106.6 mm
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.430
LENGTH
0.192
WIDTH
0.177
DEPTH
0.078
Customs tariff number
9015 1000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models