??
Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
KSB
Description
Omega_DB_DK_DP - Axially split volute casing pump
Bill of material
200-320
Component size
Nominal diameter inlet
mm
Nominal diameter outlet
mm
Design concept
Flange design inlet
Nominal pressure inlet
Flange design outlet
Nominal pressure outlet
Drive standard
Type of motor enclosure
Motor construction type
Rated frequency
Number of motor poles
Motor size
Installation type
Temperature class motor
Type of explosion protection
Rated power
Motor manufacturer
Efficiency class
Motor material housing
Type series motor manufacturer
Extended shaft
Mains type Motor
Rated voltage
Motor SAP material number
Coupling type
Coupling size
Pump direction of rotation
Pump drive
Previews
3D
Dimension
2D
Download CAD models