??
Catalog navigation
CAD model selection
Selectable products: 29
HELP_VARIABLE
Company
KSB
Description
Omega Brazil 3e - Axially split volute casing pump
Bill of material
150-605
Component size
Design concept
Pump direction of rotation
Installation type
Dimension standard - suction flange
Drilling standard - suction flange
Nominal pressure - suction flange drilling
Nominal pressure - suction flange dim
Nominal diameter inlet
Nominal diameter - suction flange
Dimension standard - discharge flange
Drilling standard - discharge flange
Nominal pressure - discharge flange drilling
Nominal pressure - discharge flange dim
Nominal diameter inlet
Nominal diameter - discharge flange
Drive standard
Type of motor enclosure
Rated frequency
Number of motor poles
Motor size
Motor construction type
Temperature class motor
Type of explosion protection
Type series motor manufacturer
Efficiency class
Rated power
Type series motor manufacturer
Motor material housing
Extended shaft
Mains type Motor
Rated voltage
Coupling type
Coupling size
Baseplate type
ST
Baseplate size
Previews
3D
2D
Download CAD models