OLE-751-12-NA
Bimba Products
Virtual Sample Case
Powered by
CAD모델 선택
{bimba/virtual_sample_case/ole_asmtab.prj},{NB=OLE-751-12-NA},{BS1=75},{MODEL=75},{AN=1.56},{BN=2.25},{CN=0.58},{DN=5.75},{EN1=1.00},{FN=0.25},{HN=0.74},{IN=1.502},{KN=0.30},{LN=1.25},{NN=1.86},{ON=0.21},{PNN=0.13},{QN=1.56},{ARP=1.50},{BRP=2.61},{CRP=4.60},{DRP=1.99},{ERP=1.25},{FRP=0.75},{GRP=1.00},{HRP=0.50},{JRP=1.31},{KRP=0.75},{LRP=1.75},{MRP=0.76},{BMO=0.75},{CMO=0.58},{DMO=5.75},{EMO=1.75},{GMO=0.30},{HMO=1.25},{JMO=0.67},{KMO=1.34},{LMO=1.13},{NMO=0.63},{PMO=0.395},{RMO=2},{AFM=0.78},{BFM=1.00},{CFM=2.75},{DFM=2.40},{EFM=1.63},{FFM=0.94},{GFM=3.29},{HFM=0.31},{JFM=2.13},{STROKE=1},{LEAD=12},{MOUNT=},{MMO=},{MT=1},{MO=NA},{RTO=},{T1=},{T2=},{T3=},{T4=},{EE=},{EEL=0.000},{BO=},{RC=},{CP=},{MPB=},{RE=},{MCB=},{AP=},{MF1=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
Bimba Products
Description
OLE - Bimba Original Line Electric Actuators
Bill of material
OLE-751-12-NA
Part No.
OLE-751-12-NA
OLE-751-12-NA
Accessories Part No.
(NO ACCESSORIES)
Body Size
75 lbs. thrust - 1.5" dia. [75]
75 lbs. thrust - 1.5" dia. [75]
Stroke
인치
Lead
.125 Inch [12]
.50 Inch [50]
.75 Inch [75]
.125 Inch [12]
.50 Inch [50]
.75 Inch [75]
인치
Mounting Option
Standard Front Face Mount
Block Front Mount [BF]
Trunnion Mount [T]
Foot Mount [FM]
Standard Front Face Mount
Block Front Mount [BF]
Trunnion Mount [T]
Foot Mount [FM]
Motor Mount Option
Standard Motor Mount
Reverse Parallel Mount (Rear Clevis) [Q]
Reverse Parallel Mount [R]
Reverse Parallel Mount (Rear Pivot) [S]
Standard Motor Mount
Reverse Parallel Mount (Rear Clevis) [Q]
Reverse Parallel Mount [R]
Reverse Parallel Mount (Rear Pivot) [S]
Motor Type
No Motor
Integrated DC Motor, Drive & Controller
Integrated DC Motor with Encoder, Drive & Controller
DC Stepper Motor
DC Stepper Motor with Encoder
AC Stepper Motor
AC Stepper Motor with Encoder
No Motor
Integrated DC Motor, Drive & Controller
Integrated DC Motor with Encoder, Drive & Controller
DC Stepper Motor
DC Stepper Motor with Encoder
AC Stepper Motor
AC Stepper Motor with Encoder
Motor Selection
No Motor/Coupler for 5 mm Shaft [NA]
No Motor/Coupler for 6 mm Shaft [NB]
No Motor/Coupler for 0.25 inch Shaft [NC]
No Motor/Coupler for 5 mm Shaft [NA]
No Motor/Coupler for 6 mm Shaft [NB]
No Motor/Coupler for 0.25 inch Shaft [NC]
Rod Thread Option
Standard Male Threads (7/16-20)
Female Threads (7/16-20 X 1.00 DP.) [FT]
Standard Male Threads (7/16-20)
Female Threads (7/16-20 X 1.00 DP.) [FT]
Switch Track Position 1
Without Switch Track
W/ Switch Track [T1]
Without Switch Track
W/ Switch Track [T1]
Switch Track Position 2
Without Switch Track
W/ Switch Track [T2]
Without Switch Track
W/ Switch Track [T2]
Switch Track Position 3
Without Switch Track
W/ Switch Track [T3]
Without Switch Track
W/ Switch Track [T3]
Switch Track Position 4
Without Switch Track
W/ Switch Track [T4]
Without Switch Track
W/ Switch Track [T4]
Rod Extension
Without Extra Extension
With Extra Extension [EE]
Without Extra Extension
With Extra Extension [EE]
Extra Extension Length
0.000
0.000
인치
Brake Option
N/A
N/A
Rod Clevis
Without Rod Clevis
RS-RC437
Without Rod Clevis
RS-RC437
Clevis Pin
N/A
N/A
Mating Pivot Bracket
N/A
N/A
Rod Eye
Without Rod Eye
RS-RE437
Without Rod Eye
RS-RE437
Mating Clevis Bracket
N/A
N/A
Adapter Plate
Without Adapter Plate
D-109957
D-109960
D-109968
Without Adapter Plate
D-109957
D-109960
D-109968
MF1 Mounting Plate
W/out MF1 Mounting Plate
MFEA-75
W/out MF1 Mounting Plate
MFEA-75
A
6.75
6.75
인치
B
-
인치
C SQ.
-
인치
D
-
인치
Dia. E
-
인치
F
-
인치
J
-
인치
H
0.58
0.58
인치
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성