??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
MÄDLER
Description
OKS® 252 - White High-Temperature Paste, Food Grade
Bill of material
14070235
Product No.
14070235
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Multimaterialprodukt
Spraying agents
OKS ® 252 – White High-Temperature Paste, Food Grade
Note
Danger! Observe safety data sheet!
Contents
250 g
Properties
OKS 252 White high-temperature paste for food processing technology, for the lubrication of highly loaded sliding surfaces.
Temperature
Temperature range: -30°C to +160°C (as release paste up to +1.200ºC). °C
Weight
310 g
Customs tariff number
34039900
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。