??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
igus
Description
OJUM-03 - Linear Plain Bearing, mm
Bill of material
OJUM-03-20
Part no.
Info PDF
INFO
Version
Weight
g
Shaft Ø
mm
Housing Bore
mm
Tolerance Bearing Inner Diameter
mm
Pmax. Dynamic Load P = 5 MPa 0°
N
Pmax. Dynamic Load P = 5 MPa 90°
N
Pmax. Dynamic Load P = 5 MPa 180°
N
Pmax. Static Load P = 35 MPa 0°
N
Pmax. Static Load P = 35 MPa 90°
N
Pmax. Static Load P = 35 MPa 180°
N
Diameter
mm
Diameter
mm
Diameter
mm
Length
mm
Diameter
mm
Diameter
mm
Length
mm
Length
mm
Length
mm
Length
mm
Width
mm
Diameter
mm
Length
mm
Height
mm
Previews
3D
Dimension
2D
Download CAD models