??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OJ500-M1K-E23 - Fiber Optic Sensors
Bill of material
OJ500-M1K-E23
Product Picture
MANUID
OJ500-M1K-E23
Short Description
Fiber optic sensor OJ500-M1K-E23
EAN
4050143001514
Manufacturer Type Description
OJ500-M1K-E23
Max. output current
200 mA
min. ambient temperature
-25 °C
Type of light
Infrared light
Voltage type
DC
Design of control output
PNP
Housing construction form
Block
max. ambient temperature
70.00 °C
Housing material
Polyester
Switch frequency
1500.000 Hz
Design of electrical connection
Connector M16
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.130
LENGTH
0.154
WIDTH
0.053
DEPTH
0.037
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD