??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OJ3000-M1K-E23 - Retroreflective sensors
Bill of material
OJ3000-M1K-E23
Product Picture
MANUID
OJ3000-M1K-E23
Short Description
Retroreflective sensor with polarization filter OJ3000-M1K-E23
EAN
4050143002573
Manufacturer Type Description
OJ3000-M1K-E23
Max. output current
200 mA
max. switching distance
6000 mm
Min. reflector distance
200 mm
min. ambient temperature
-25 °C
Type of light
Red light, polarized
Voltage type
DC
Width of sensor
30 mm
Material of the optical surface
Glass
Design of control output
PNP
Housing construction form
Block
max. ambient temperature
70.00 °C
Housing material
Polyester
Length of sensor
102 mm
Height of sensor
30 mm
Switch frequency
1500.000 Hz
suitable for safety functions
No
Design of electrical connection
Screw/spring connection
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.130
LENGTH
0.052
WIDTH
0.152
DEPTH
0.038
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models