您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
OIDES355205
nVent HOFFMAN
Human Machine Interface
Swing Arm System
Control Housing
Powered by
CAD模型選擇
{eldon/04_human_machine_interface/03_swing_arm_system/01_control_housing/oides_asmtab.prj},{NB=OIDES355205(0)},{ITEM=OIDES355205},{DETAIL=0.000},{INFO=Info PDF},{DES=Extended HMI, 354x525x55},{MAT=Aluminium},{H=354},{W=525},{D=55+200},{MASS=11.05},{EAN=8713574118690},{TARRIFN=-},{MI=URL},{PPATH=assemblies/oides_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
nVent HOFFMAN
Description
OIDES - OICP panel with door extension section
Bill of material
OIDES355205
Item no.
OIDES355205
OIDES355205
DETAIL
low
medium
high
low
medium
high
Info PDF
Info PDF
Description
Extended HMI, 354x525x55
Extended HMI, 354x525x55
Material
Aluminium
Height
354
354
mm
Width
525
525
mm
Depth
55+200
mm
Weight
11.05
11.05
kg
EAN Code
8713574118690
8713574118690
Mounting Instructions
URL
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型