??
Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OGV51_OGV72 - Oil free bushing fixed seat assembly, built-in copper alloy sleeve, heightening square type and double retaining ring type
Bill of material
OGV52-d30
Code
Type
Fixed Seat Material
Aluminum Alloy
Fixed Seat Surface Treatment
Natural anodizing mm
Bushing Material
High-strength brass (SP2) inlaid solid lubricant
Sealing Ring
d
mm
D Tolerance
E
mm
E Tolerance
+0.05/-0.05
W
mm
W tolerance
+0.02/-0.02
H
mm
D
mm
L
mm
L1
mm
L1 tolerance
+0.2/-0.2
L2
mm
L2 tolerance
+0.2/-0.2
S
mm
V
mm
M1
M2
d1xh
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models