??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OFY51_61 - Oil free bushing - straight column / shoulder type
Bill of material
OFY51-d3-L3
Code
Type
Material
Polyacetal resin / lubricant and special filler
Heat Resistant Temperature
-200~200℃
d
mm
D Tolerance
+0.179/+0.129 mm
L
mm
D
6 mm
D Tolerance
+0.090/+0.040 mm
Inner Diameter Tolerance After Pressing
+0.120/+0.070 mm
H
9 mm
T
1.5 mm
C
0.3 mm
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models