??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OFT11 - Steel ball guide sleeve LOCTITE adhesive type for lower mold base
Bill of material
OFT11-20-L50
CODE
OFT11
type
LOCTITEAdhesive type
National standard material for guide sleeve
GCr15
Guide sleeve of equivalent material
SUJ2
Retaining ring material
spring steel
Guide sleeve hardness
58HRC~
Retainer hardness
44~52HRC~
Applicable guide pillar diameter
Applicable guide pillar diameter tolerance
+0.020/+0.015
L
mm
d
26 mm
d1
21.4 mm
V
4 mm
A
10 mm
B
6 mm
L1
4.0 mm
N
1.35 mm
R
2.5 mm
D
37 mm
h4
0/-0.007 mm
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models