??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CODIPRO
Description
OFT - Outside flange threaded
Bill of material
CODIPRO OFT M42
Reference
OFT M42
Working load limit
12.5 t t
Safety factor
5
Diameter
M42 (x4.5)
D1
164 mm
DIA1
M24
C
120 mm
E
100 mm
F
24 mm
Weight
12.00 kg
G
200 mm
INFO
Information
INFO
Previews
3D
Dimension
2D
Download CAD models