??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HPS International
Description
OFT+C - Outside Flange Threaded + Centring
Bill of material
OFT+C M42
Reference
OFT+C M42
Working load limit
12.5 t
Safety factor
5
Diameter
M42 (x4.5)
D1
164 mm
DIA1
M24
D2
74 mm
H
5 mm
C
120 mm
E
100 mm
F
24 mm
G
200 mm
Weight
12.00 kg
INFO
Information
INFO
Previews
3D
Dimension
2D
Download CAD models