??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
D-M-E
Description
OFT C M 42 - Outside Flange Threaded with Centering
Bill of material
OFTCM42
Reference
OFTCM42
Working Load Limit
12.5
Safety factor
5
Diameter
M 42 (x4.5)
Diameter
164 mm
Diameter
74 mm
Thread (4X)
M 24
C
120 mm
E
100 mm
F
24 mm
G
200 mm
H
5 mm
Weight
12.1 Kg
Previews
3D
Размер
2D
Сваляне на CAD модели