??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OFJ11_13 - Guide pillar loading and unloading type/pressing type without stop/movable stop/fixed stop for mold base
Bill of material
OFJ11-D20-L100
code
type1
Press-in type
type2
National standard material
GCr15
Equivalent material
SUJ2
hardness
58HRC~high-frequency quenching (depth 1.5~2.0mm)
D
L
public errand
+0.020/+0.015
D1
29
Ma
10
pitch
1.5
L1
15
L2
10
V
38
T
5
M
8
depth
18
d
14
A
4
R
2.0
D2
28
D3
19.5
H
14
H1
7
H2
8
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models