??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ofh41_44 - Steel ball type independent guide post assembly Movable stop Fixed stop
Bill of material
OFH42-D20-L90
code
Types of
Guide post/sleeve material
SUJ2
Guide post seat / guide seat material
FC250
Steel ball material
SUJ2
Ball cage material
Guide post hardness
58HRC~Induction Hardening
Guide bush hardness
58HRC~
Steel ball hardness
62~67HRC
D
mm
L
mm
D1
26 mm
A
74 mm
B
44 mm
d
6.6 mm
H
30 mm
H1
50 mm
T
15 mm
(refer to)
42 mm
L1
50 mm
Momentum of stopper/fixed stop
0~20 mm
W
56 mm
W1
28.0 mm
W2
15 mm
d1 size
6 mm
d1(h7) tolerance
+0.012/0 mm
Accessory screws
TAC01-M6-L30
accessory dowel pin
BLV61-m6-D6-L20
web link
website link
Previews
3D
Dimension
2D
Download CAD models