??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OFH31_36 - Steel Ball Type Independent Guide Post Assembly,Movable Stopper,Fixed Stopper
Bill of material
OFH32-D25-L100
Code
Type
Guide Post/Guide Sleeve Material
SUJ2
Guide Pedestal/Guide Seat Material
FC250
Steel Ball Material
SUJ2
Ball Cage Material
Guide Column Hardness
58Hrc~High Frequency Induction Hardening
Guide Bush Hardness
58HRC~
Steel Ball Hardness
62~67HRC
D
mm
L
mm
D1
31 mm
A
84 mm
B
48 mm
d
9 mm
H
30 mm
H1
50 mm
T
20 mm
(Reference)
46 mm
L1
50 mm
Momentum of stopper/fixed stop
mm
E
mm
W
66 mm
W1
33.0 mm
W2
15 mm
D1 Size
8 mm
d1(h7) Tolerance
+0.015/0 mm
Accessory Screw
TCA01-M8-L35
Accessory Dowel Pins
BLV61-m6-D8-L30
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models