??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OFH21_26 - Steel Ball Guide Post Assembly For Mold Base Movable Stopper/Fixed Stopper Removable Type
Bill of material
OFH22-D20-L80-B50-F40
Code
Type
Guide Post/Guide Sleeve Material
SUJ2
Steel Ball Material
SUJ2
Ball Cage Material
Block Material
S45C
Spring Material
SWP-B
Guide Column Hardness
58HRC~Induction hardening (depth 1.5~2.0㎜)
Guide Bush Hardness
58HRC~
Steel Ball Hardness
62~67HRC
Block Surface Treatment
Black Oxide
D
mm
D0
+0.020/+0.015 mm
L
mm
B
mm
F Minimum Unit 10
mm
Enter value for F
F Minimum Unit 10
mm
cm
inch
ft
E
50 mm
S
0~19 mm
S1
15 mm
D2
28 mm
L1
15 mm
L2
10 mm
H
14 mm
H1
7 mm
H2
8.5 mm
T
5 mm
t
1.6 mm
M
M8deep18 mm
R
2.0 mm
d
26 mm
D1
37 mm
D10
0/-0.007 mm
Accessory Screw
TAC01-M08-L25
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models