??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ofh19_40 - Steel ball guide pillar assembly for mold base/press in type movable stop/fixed stop
Bill of material
OFH34-D20-L100-B50-F40
code
Types of
Press-in type
Types of
Types of
Guide post/sleeve material
SUJ2
Steel ball material
SUJ2
Ball cage material
Stop material
S45C
spring material
SWP-B
Guide post hardness
58HRC~Induction hardening (depth 1.5~2.0㎜)
Guide bush hardness
58HRC~
Steel ball hardness
62~67HRC
Stopper Surface Treatment
blackened
D
mm
DTOL
+0.020/+0.015 mm
L
mm
B
mm
F Minimum unit 10
mm
Enter value for F
F Minimum unit 10
mm
cm
inch
ft
E
50 mm
S
0~19 mm
S1
15 mm
A
4 mm
R
2.0 mm
t
1.6 mm
d
26
D1
37 mm
Accessory screws
TAC01-M08-L25
web link
website link
Previews
3D
Dimension
2D
Download CAD models