??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OFB01_04 - Ultra precision discharge plate guide pillar shoulder type/straight rod type/straight rod type with introduction part/loading and unloading type
Bill of material
OFB02-D8-L40
code
type
Tolerance accuracy
2 μm
material quality
SKD11
hardness
58HRC~
D
mm
L
mm
M
mm
V
mm
D1
mm
B
mm
R
1.0 mm
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models