??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBS4000-18GM60-E5-V1 - Retroreflective sensors
Bill of material
OBS4000-18GM60-E5-V1
Product Picture
MANUID
OBS4000-18GM60-E5-V1
Short Description
Retroreflective sensor OBS4000-18GM60-E5-V1
EAN
4050143006267
Manufacturer Type Description
OBS4000-18GM60-E5-V1
Max. output current
100 mA
max. switching distance
4500 mm
min. ambient temperature
-25 °C
Type of light
Red light, polarized
Voltage type
DC
Wave length of the sensors
660 nm
Diameter of sensor
18 mm
Material of the optical surface
Plastic
Design of control output
PNP
Housing construction form
cylinder, thread
max. ambient temperature
55.00 °C
Housing material
Length of sensor
60 mm
Switch frequency
500.000 Hz
suitable for safety functions
No
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.070
LENGTH
0.134
WIDTH
0.067
DEPTH
0.034
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés