??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBR7500-R100-E5F-IO-0,3M-V1 - Retroreflective sensors
Bill of material
OBR7500-R100-E5F-IO-0,3M-V1
Product Picture
MANUID
OBR7500-R100-E5F-IO-0,3M-V1
Short Description
Retroreflective sensor OBR7500-R100-E5F-IO-0,3M-V1
EAN
4050143407767
Manufacturer Type Description
OBR7500-R100-E5F-IO-0,3M-V1
Max. output current
100 mA
max. switching distance
10000 mm
Min. reflector distance
30 mm
min. ambient temperature
-40 °C
style of communication interface
IO-Link
Type of light
Red light, polarized
Voltage type
DC
Width of sensor
11 mm
Material of the optical surface
Plastic
Design of control output
PNP
Housing construction form
Block
max. ambient temperature
60.00 °C
Housing material
Polycarbonate
Length of sensor
21.5 mm
Height of sensor
37.1 mm
Switch frequency
1000.000 Hz
suitable for safety functions
No
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.020
LENGTH
0.148
WIDTH
0.109
DEPTH
0.024
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)