??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBR7500-R100-2EP1-IO-V31 - Retroreflective sensors
Bill of material
OBR7500-R100-2EP1-IO-V31
Product Picture
MANUID
OBR7500-R100-2EP1-IO-V31
Short Description
Retroreflective sensor OBR7500-R100-2EP1-IO-V31
EAN
4050143159314
Manufacturer Type Description
OBR7500-R100-2EP1-IO-V31
Max. output current
100 mA
max. switching distance
10000 mm
Min. reflector distance
30 mm
min. ambient temperature
-40 °C
style of communication interface
IO-Link
Type of light
Red light, polarized
Voltage type
DC
Width of sensor
11 mm
Material of the optical surface
Plastic
Design of control output
NPN
Housing construction form
Block
max. ambient temperature
60.00 °C
Housing material
Polycarbonate
Length of sensor
21.5 mm
Height of sensor
44.5 mm
Switch frequency
1000.000 Hz
suitable for safety functions
No
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.010
LENGTH
0.068
WIDTH
0.034
DEPTH
0.017
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models