??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBR6000-R103-EP-IO-V3 - Retroreflective sensors
Bill of material
OBR6000-R103-EP-IO-V3
Product Picture
MANUID
OBR6000-R103-EP-IO-V3
Short Description
Retroreflective sensor OBR6000-R103-EP-IO-V3
EAN
4050143259533
Manufacturer Type Description
OBR6000-R103-EP-IO-V3
Max. output current
100 mA
max. switching distance
8000 mm
Min. reflector distance
30 mm
min. ambient temperature
-40 °C
style of communication interface
IO-Link
Type of light
Red light, polarized
Voltage type
DC
Width of sensor
15 mm
Material of the optical surface
Plastic
Design of control output
NPN
Housing construction form
Block
max. ambient temperature
60.00 °C
Housing material
Polycarbonate
Length of sensor
26.7 mm
Height of sensor
43.9 mm
Switch frequency
1000.000 Hz
suitable for safety functions
No
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
SG
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models