??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBR5500-18GK40-E2-V1 - Retroreflective sensors
Bill of material
OBR5500-18GK40-E2-V1
Product Picture
MANUID
OBR5500-18GK40-E2-V1
Short Description
Retroreflective sensor OBR5500-18GK40-E2-V1
EAN
4050143491698
Manufacturer Type Description
OBR5500-18GK40-E2-V1
Max. output current
100 mA
max. switching distance
7800 mm
Min. reflector distance
0 mm
min. ambient temperature
-40 °C
Type of light
Red light, polarized
Voltage type
DC
Diameter of sensor
18 mm
Material of the optical surface
Plastic
Design of control output
PNP
Housing construction form
cylinder, thread
max. ambient temperature
60.00 °C
Housing material
Polycarbonate
Length of sensor
45.1 mm
Switch frequency
500.000 Hz
suitable for safety functions
No
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.010
LENGTH
0.045
WIDTH
0.020
DEPTH
0.020
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型