??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBR5000-18GM40A-E2 - Retroreflective sensors
Bill of material
OBR5000-18GM40A-E2
Product Picture
MANUID
OBR5000-18GM40A-E2
Short Description
Retroreflective sensor OBR5000-18GM40A-E2
EAN
4050143492299
Manufacturer Type Description
OBR5000-18GM40A-E2
Max. output current
100 mA
max. switching distance
7000 mm
Min. reflector distance
0 mm
min. ambient temperature
-40 °C
Type of light
Red light, polarized
Voltage type
DC
Diameter of sensor
18 mm
Material of the optical surface
Plastic
Design of control output
PNP
Housing construction form
cylinder, thread
max. ambient temperature
60.00 °C
Housing material
Length of sensor
53.4 mm
Switch frequency
500.000 Hz
suitable for safety functions
No
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
VN
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
预览
3D
尺寸标注
2D
下载CAD模型