??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBR25M-R201-2EP-IO-V31-L - Retroreflective sensors
Bill of material
OBR25M-R201-2EP-IO-V31-L
Product Picture
MANUID
OBR25M-R201-2EP-IO-V31-L
Short Description
Laser retroreflective sensor OBR25M-R201-2EP-IO-V31-L
EAN
4050143050437
Manufacturer Type Description
OBR25M-R201-2EP-IO-V31-L
Max. output current
100 mA
max. switching distance
33000 mm
Min. reflector distance
500 mm
min. ambient temperature
-40 °C
style of communication interface
IO-Link
Type of light
Laser diode, red light
Voltage type
DC
Wave length of the sensors
680 nm
Width of sensor
15 mm
Material of the optical surface
Plastic
Design of control output
NPN
Housing construction form
Block
max. ambient temperature
60.00 °C
Laser protection class
Class 1
Housing material
Polycarbonate
Length of sensor
41.7 mm
Height of sensor
61.7 mm
Switch frequency
2000.000 Hz
suitable for safety functions
No
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.060
LENGTH
0.075
WIDTH
0.040
DEPTH
0.015
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés