??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBR2000-R3-E2-0,2M-V31-L - Retroreflective sensors
Bill of material
OBR2000-R3-E2-0,2M-V31-L
Product Picture
MANUID
OBR2000-R3-E2-0,2M-V31-L
Short Description
Laser retroreflective sensor OBR2000-R3-E2-0,2M-V31-L
EAN
4050143223954
Manufacturer Type Description
OBR2000-R3-E2-0,2M-V31-L
Max. output current
50 mA
max. switching distance
2300 mm
min. ambient temperature
-20 °C
Type of light
Laser diode, red light
Wave length of the sensors
680 nm
Width of sensor
7.5 mm
Material of the optical surface
Glass
Design of control output
PNP
Housing construction form
Block
max. ambient temperature
60.00 °C
Laser protection class
Class 1
Housing material
Polycarbonate
Length of sensor
13.8 mm
Height of sensor
26 mm
Switch frequency
2000.000 Hz
suitable for safety functions
No
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.040
LENGTH
0.134
WIDTH
0.067
DEPTH
0.034
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models