??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBR15M-R201-EP-IO-0,3M-V3 - Retroreflective sensors
Bill of material
OBR15M-R201-EP-IO-0,3M-V3
Product Picture
MANUID
OBR15M-R201-EP-IO-0,3M-V3
Short Description
Retroreflective sensor OBR15M-R201-EP-IO-0,3M-V3
EAN
4050143089123
Manufacturer Type Description
OBR15M-R201-EP-IO-0,3M-V3
Max. output current
100 mA
max. switching distance
18500 mm
Min. reflector distance
20 mm
min. ambient temperature
-40 °C
style of communication interface
IO-Link
Type of light
Red light, polarized
Voltage type
DC
Width of sensor
15 mm
Material of the optical surface
Plastic
Design of control output
NPN
Housing construction form
Block
max. ambient temperature
60.00 °C
Housing material
Polycarbonate
Length of sensor
41.7 mm
Height of sensor
61.7 mm
Switch frequency
1000.000 Hz
suitable for safety functions
No
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
SG
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models