??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBR12M-R103-2EP-IO-L - Retroreflective sensors
Bill of material
OBR12M-R103-2EP-IO-L
Product Picture
MANUID
OBR12M-R103-2EP-IO-L
Short Description
Laser retroreflective sensor OBR12M-R103-2EP-IO-L
EAN
4050143292912
Manufacturer Type Description
OBR12M-R103-2EP-IO-L
Max. output current
100 mA
max. switching distance
15000 mm
Min. reflector distance
250 mm
min. ambient temperature
-40 °C
style of communication interface
IO-Link
Type of light
Laser diode, red light
Voltage type
DC
Wave length of the sensors
680 nm
Width of sensor
15 mm
Material of the optical surface
Plastic
Design of control output
NPN
Housing construction form
Block
max. ambient temperature
60.00 °C
Laser protection class
Class 1
Housing material
Polycarbonate
Length of sensor
26.7 mm
Height of sensor
36.5 mm
Switch frequency
2000.000 Hz
suitable for safety functions
No
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.050
LENGTH
0.085
WIDTH
0.141
DEPTH
0.020
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir