??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBR10M-R101-2EP-IO-1R-IR - Retroreflective sensors
Bill of material
OBR10M-R101-2EP-IO-1R-IR
Product Picture
MANUID
OBR10M-R101-2EP-IO-1R-IR
Short Description
Retroreflective sensor OBR10M-R101-2EP-IO-1R-IR
EAN
4050143046089
Manufacturer Type Description
OBR10M-R101-2EP-IO-1R-IR
Max. output current
100 mA
max. switching distance
11000 mm
Min. reflector distance
500 mm
min. ambient temperature
-40 °C
style of communication interface
IO-Link
Type of light
Infrared light
Voltage type
DC
Wave length of the sensors
850 nm
Width of sensor
13.9 mm
Material of the optical surface
Plastic
Design of control output
NPN
Housing construction form
Block
max. ambient temperature
60.00 °C
Housing material
Polycarbonate
Length of sensor
18.3 mm
Height of sensor
33.8 mm
Switch frequency
1000.000 Hz
suitable for safety functions
No
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.040
LENGTH
0.101
WIDTH
0.112
DEPTH
0.019
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models