??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OBK71_72 - Aluminum-Plastic Sliding Bearing Seat (Single Piece):Closed¡¢Open Type
Bill of material
OBK71-d12
Code
Type
Material
Fixed seat:aluminum alloy/Sliding film: engineering plastics
Surface Treatment
Fixing Seat: Anodize
Operating Temperature
-50℃/90℃
d
mm
d公差
+0.088/+0.030
W
mm
H
mm
A
mm
h
mm
U
80 °
W1
mm
S1
S2
M5
L1
mm
L2
mm
L3
mm
Dynamic Load
Pa
Dynamic Load
Pa
Dynamic Load
Pa
Static Load
Pa
Static Load
Pa
Static Load
Pa
Weight
g
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models