??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OBK12 - Wear-resistant thin-walled shoulder type of plastic sliding bearing
Bill of material
OBK12-d3-L3
Code
OBK12
Types of
Wear-resistant thin-walled shoulder type
Material
Engineering plastics containing lubricants and special fillers
Operating temperature
-50°C~90°C
d
mm
dtoll
+0.054/+0.014
L
mm
D
4.5 mm
a
7.5 mm
T
0.75 mm
b
0.3 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models