??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OBK11 - Plastic sliding bearing wear-resistant thin-walled straight column type
Bill of material
OBK11-d3-L3
Code
OBK11
Types of
Wear-resistant thin-walled straight column type
Material
Engineering plastics containing lubricants and special fillers
Operating temperature
-50°C~90°C
d
mm
dtoll
+0.054/+0.014
L
mm
D
4.5 mm
a
0.5 mm
b
0.3 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models