??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OBK01_06 - Plastic sliding bearing linear reciprocating type
Bill of material
OBK01-d6
Code
type
Material
Engineering Plastics Contain Lubricants And Special Fillers
Operating Temperature
-20℃/60℃
d
mm
Tolerance
D
12 mm
L
19 mm
L1
13.500 mm
m
1.100 mm
d1
11.500 mm
C
0.800 mm
dynamic load(P=17.5mPa)
200 Pa
Static load(P=2.5mPa)
1400 Pa
Weight (g)
2 g
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models