??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBG8000-R200-2EP-IO - Retroreflective sensors
Bill of material
OBG8000-R200-2EP-IO
Product Picture
MANUID
OBG8000-R200-2EP-IO
Short Description
Retroreflective sensor (glass) OBG8000-R200-2EP-IO
EAN
4050143223992
Manufacturer Type Description
OBG8000-R200-2EP-IO
Max. output current
100 mA
max. switching distance
9000 mm
Min. reflector distance
0 mm
min. ambient temperature
-20 °C
style of communication interface
IO-Link
Type of light
Red light, polarized
Voltage type
DC
Width of sensor
15 mm
Material of the optical surface
Plastic
Design of control output
NPN
Housing construction form
Block
max. ambient temperature
60.00 °C
Housing material
Polycarbonate
Length of sensor
41.7 mm
Height of sensor
50.6 mm
Switch frequency
500.000 Hz
suitable for safety functions
No
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.080
LENGTH
0.137
WIDTH
0.069
DEPTH
0.034
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models